PBYX
* Representative image
PBYX

N12 30.5 MM 25 Pushbutton Continuous Hinge Enclosure 16X15X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PBYX25

N12 30.5 MM 25 Pushbutton Continuous Hinge Enclosure 16X15X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

Fabricated from 14 gauge steel. Continuously welded seams ground smooth. Cover held in place by continuous hinge. Back panel included with enclosure. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight push buttons, switches, and pilot lights. Grounding provisions provided.

Product details

General

Application
Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
No
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
25
Series
PBXY
Type
Wide Center Space Pushbutton Enclosure
UPC
786725432653

Dimensions

Depth
6 in
Height
16 in
Weight
27 lb
Width
15 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1