PSL
* Representative image
PSL

N12 30.5 MM 4 Pushbutton Slim Enclosure 10.7X2.5X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

PSL4

N12 30.5 MM 4 Pushbutton Slim Enclosure 10.7X2.5X2.5 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provides protection from dust, dirt, oil and water.This Slimline model is designed for conditions where enclosures must fit within very limited areas.

Fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight pushbuttons, switches, and pilot lights. Grounding provisions provided.

Product details

General

Application
Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provides protection from dust, dirt, oil, and water. This "Slimline" model is designed for conditions where enclosures must fit within very limited areas.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Pushbutton;Screw
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
External Mounting Plates
Number of Holes
4
Series
PSL
Type
Slim Pushbutton Enclosure
UPC
786725434206

Dimensions

Actual Depth
2.5 in
Actual Height
10.75 in
Actual Width
2.5 in
Depth
3 in
Height
11 in
Weight
3.5 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1