WA-FSN43PT
* Representative image
WA-FSN43PT

N4 Single Door Freestanding 3-Point Handle 72X24X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA722418FSN43PT

N4 Single Door Freestanding 3-Point Handle 72X24X18 Carbon Steel - Gray

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosure protects enclosed equipment from dust, dirt, oil and dripping water. These enclosures are used in machine tool applications for housing motor starters, drivers, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment found in automotive, pulp and paper, wood products, textile and similar industries.

Product details

General

Application
Designed to house electrical and electronic controls, terminals, and instruments in areas that are regularly hosed down or are otherwise very wet. Enclosures are also suitable for outdoor applications.
Color
Ansi-61 Gray Textured
Construction
Continuously Welded Seams
Cover Type
Door
EU RoHS Indicator
No
Finish Type
Textured
Latches Type
3-Point Keylocking/Padlocking
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725869381

Dimensions

Cubic Capacity
17280 cu.in
Depth
24 in
Height
24 in
Weight
272 lb
Width
30 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1