RSC-GNK
RSC-GNK

N3R Screw-Cover Wall-Mount 4X6X4 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

RSC040604G

N3R Screw-Cover Wall-Mount 4X6X4 Carbon Steel - Galvanized

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

Product details

General

Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725400126

Dimensions

Cubic Capacity
96 cu.in
Depth
4 in
Height
6 in
Weight
6.4 lb
Width
4 in

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
5