HW-CHQRW_1
* Representative image
HW-CHQRW_1
HW-CHQRW_3
HW-CHQRW_4
HW-CHQRW_2

NEMA 4X Continuous Hinge Quick Release Padlockalbe With Window 20X16X10 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-201610CHQRW

NEMA 4X Continuous Hinge Quick Release Padlockalbe With Window 20X16X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Color
Gray
Cover Type
Hinged Cover with Window
EU RoHS Indicator
No
Material
Fiberglass
Mounting Type
Wall Mount
Series
Premier
Type
Enclosure
UPC
786725879861

Dimensions

Cubic Capacity
3200 cu.in
Depth
10 in
Height
20 in
Weight
21.88 lb
Width
16 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1