RSC-NK
* Representative image
RSC-NK

N3R Screw-Cover Wall-Mount No Knockouts 8X8X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RSC080806NK

N3R Screw-Cover Wall-Mount No Knockouts 8X8X6 Carbon Steel - Gray

Designed for use as wiring boxes and junction boxes. Provides protection in outdoor applications against rain, sleet, and snow or indoors against dripping water.

  • Bodies and doors fabricated from 16 gauge carbon steel
  • Drop shiled top and smooth seamless sides and front
  • A slip-on reversible cover is securely fastened with screws located along botoom edge
  • No gasketing is required
  • Hasp for padlocking or meter seal is provided

Product details

General

Application
Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water.
Color
Ansi-61 Gray Textured
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725865253

Dimensions

Cubic Capacity
384 cu.in
Depth
6 in
Height
8 in
Weight
8 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
3
Pallet Quantity
100