HW-J-SC
* Representative image
HW-J-SC

NEMA 4X JIC Screw Cover 10X8X4 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J100804SC

NEMA 4X JIC Screw Cover 10X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
Gray
Cover Type
Screw Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857012

Dimensions

Actual Depth
4.25 in
Actual Height
11.62 in
Actual Width
9.41 in
Cubic Capacity
320 cu.in
Depth
4 in
Height
10 in
Weight
5 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1