WBP_HBTCTRS4BK_PRODIMAGE
WBP_HBTCTRS4BK_PRODIMAGE

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 4" Tray, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HBTCTRS4BK

Wire Basket Tray, Overhead Tray, Accessories, Center Support, For 4" Tray, Black

Standard Product

Product details

General

Application
For 4" Tray
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Center Support
Material
Steel
Style
Sub Brand
Wire Basket Tray
Type
Center
UPC
783585417899

Dimensions

Width
4 in

Certifications And Compliance

Non Hazardous Location
Non-Hazardous