HW-J-CHQRW
* Representative image
HW-J-CHQRW

NEMA 4X JIC Continuous Hinge Quick Release Padlockalbe With Window 10X8X5 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J100806CHQRW

NEMA 4X JIC Continuous Hinge Quick Release Padlockalbe With Window 10X8X5 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725877614

Dimensions

Actual Depth
6.5 in
Actual Height
11.97 in
Actual Width
9.42 in
Cubic Capacity
480 cu.in
Depth
6 in
Height
10 in
Weight
5.1 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1