HW-J-XD_1
* Representative image
HW-J-XD_1
HW-J-XD_2
HW-J-XD_4
HW-J-XD_3

NEMA 4X JIC Continuous Hinge Quick Release Padlockable Extended Depth 12X12X12 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J121212XD

NEMA 4X JIC Continuous Hinge Quick Release Padlockable Extended Depth 12X12X12 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Extended depth enclosure with lift-off four-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Color
Gray
Cover Type
Screw Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725878277

Dimensions

Actual Depth
12.38 in
Actual Height
13.56 in
Actual Width
12.84 in
Cubic Capacity
1728 cu.in
Depth
12 in
Height
12 in
Weight
12.1 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1