HW-J-CHQR
* Representative image
HW-J-CHQR

NEMA 4X JIC Continuous Hinge Quick Release Padlockable 18X16X8 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J181608CHQR

NEMA 4X JIC Continuous Hinge Quick Release Padlockable 18X16X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857296

Dimensions

Actual Depth
8.82 in
Actual Height
19.62 in
Actual Width
17.61 in
Cubic Capacity
2304 cu.in
Depth
8 in
Height
18 in
Weight
19.25 lb
Width
16 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1