HW-J-SC
* Representative image
HW-J-SC

NEMA 4X JIC Screw Cover 20X16X8 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J201608SC

NEMA 4X JIC Screw Cover 20X16X8 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
Gray
Cover Type
Screw Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857081

Dimensions

Actual Depth
8.83 in
Actual Height
22 in
Actual Width
17.68 in
Cubic Capacity
2560 cu.in
Depth
8 in
Height
20 in
Weight
21 lb
Width
16 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1