RSCG
* Representative image
RSCG

N3R Gutter 4X4X24 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

RSCG040424

N3R Gutter 4X4X24 Carbon Steel - Gray

Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.

  • Trough and cover fabricated from 16 gauge carbon steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge
  • Knockouts are provided on bottom of enclosure

Product details

General

Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Color
Ansi-61 Gray Smooth
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725408108

Dimensions

Actual Depth
24.13 in
Actual Height
4.06 in
Cubic Capacity
384 cu.in
Depth
24 in
Height
4 in
Weight
9 lb
Width
4 in

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
4