HW-J-CHTL_1
* Representative image
HW-J-CHTL_1
HW-J-CHTL_2
HW-J-CHTL_3
HW-J-CHTL_4

NEMA 4X JIC Continuous Hinge Link Lock 8X8X4 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-J80804CHTL

NEMA 4X JIC Continuous Hinge Link Lock 8X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725877133

Dimensions

Actual Depth
4.87 in
Actual Height
9.56 in
Actual Width
9.38 in
Cubic Capacity
256 cu.in
Depth
4 in
Height
8 in
Weight
3.8 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1