HW-MGFTKIT
* Representative image
HW-MGFTKIT

Mounting Foot Kit For Premier Series (4 Pieces) Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-MGFTKIT

Mounting Foot Kit For Premier Series (4 Pieces) Fiberglass-Opaque

Mounting Foot Kit to be used with the Premier Series line of enclosures (4 pieces per kit).

Product details

General

Accessory Type
Mounting Foot Kit
Material
Fiberglass
Type
Accessory
UPC
786725856374

Dimensions

Weight
0.01 lb

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1