HW-MP-FG
* Representative image
HW-MP-FG

Back Panel (Premier/JIC Series Non-Metallic) 8X8 Fiberglass

Brand:

Wiegmann

Catalog ID:

HW-MP808FG

Back Panel (Premier/JIC Series Non-Metallic) 8X8 Fiberglass

Fiberglass back panel for the Classic, Premier and JIC line of enclosures.

Product details

General

Color
Gray
EU RoHS Indicator
No
Material
Fiberglass
Series
  • Premier
  • Classic
  • JIC
Type
Back Panel
UPC
786725856497

Dimensions

Actual Height
6.88 in
Actual Width
6.88 in
Height
7 in
Width
7 in

Certifications And Compliance

Certified Listed
cULus
UL Listed
Yes

Logistics

Carton Quantity
1