RSCG-GNK
* Representative image
RSCG-GNK

RSCG121218GNK - Discontinued

Brand:

Wiegmann

Catalog ID:

RSCG121218GNK

DISCONTINUED - N3R Gutter - No Knockouts 12X12X18 Carbon Steel - Galvanized

  • Trough and cover fabricated from 16 gauge G-90 pre-galvanized steel
  • Drip shield top and smooth seamless sides, front and back, prevent rain, snow and sleet from entering the enclosure
  • Embossed mounting holes are conveniently located on the back
  • A slip-on removable cover is securely fastened with screws located along the bottom edge

Product details

General

Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Construction
Spot and Tack Welded
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Gutter
UPC
786725875368

Dimensions

Actual Depth
18.13 in
Actual Height
12.06 in
Actual Width
12.06 in
Cubic Capacity
2592 cu.in
Depth
18 in
Height
12 in
Weight
20 lb
Width
12 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
1