HW-P-CHQR
HW-P-CHQR
HW-P-CHQR_1
HW-P-CHQR_3
HW-P-CHQR_2

NEMA 4X Continuous Hinge Quick Release 6X6X4 Polycarbonate-Opaque

Brand:

Wiegmann

Catalog ID:

HW-P60604CHQR

NEMA 4X Continuous Hinge Quick Release 6X6X4 Polycarbonate-Opaque

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Continuous hinge with quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal

Product details

General

Color
Opaque
Cover Type
Hinged Cover
Material
Polycarbonate
Mounting Type
Wall Mount
Series
Polycarbonate
Type
Enclosure
UPC
786725877331

Dimensions

Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
2.7 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1