WCT
* Representative image
WCT

N3R Single Door Transformer Screw-Cover 36X36X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WCT363612

N3R Single Door Transformer Screw-Cover 36X36X12 Carbon Steel - Gray

Designed for use as transformer housings, junction boxes, and service boxes.

  • Drip shield top and smooth seamless sides and front
  • A slip-on removable cover is securely fastened with plated screws located along bottom edge
  • No gasketing is required
  • Mounting holes on back of cabinet
  • Door handles provided
  • Hasp for padlocking and provisions for meter seal are provided
  • Grounding provisions provided
  • For removal of cover, move downward, then outward

Product details

General

Application
Designed for use as transformer housings, junction boxes, and service boxes.
Color
Ansi-61 Gray Textured
Construction
Seam Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725336067

Dimensions

Cubic Capacity
15552 cu.in
Depth
12 in
Height
36 in
Weight
165 lb
Width
36 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes

Logistics

Carton Quantity
1