HW-PN4X1PB
* Representative image
HW-PN4X1PB
HW-PN4X1PB_1
HW-PN4X1PB_2

NEMA 4X 30MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque

Brand:

Wiegmann

Catalog ID:

HW-PN4X1PB

NEMA 4X 30MM Pushbutton Enclosure (1-Pushbutton) 4X3X2 Polycarbonate-Opaque

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Lift-off cover with four polycarbonate screws
  • Single 30mm pushbutton hole
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting wells are located on the back of the enclosure

Product details

General

Color
Opaque
Cover Type
Screw Cover
Material
Polycarbonate
Mounting Type
Wall Mount
Pushbutton Number of Holes
1
Pushbutton Size
30 MM
Series
Polycarbonate
Type
Enclosure
UPC
786725887576

Dimensions

Weight
2 lb

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1