HW-PN4X432
* Representative image
HW-PN4X432
HW-PN4X432_1
HW-PN4X432_2

NEMA 4X Screw Cover Junction Box 5X3X3 Polycarbonate-Opaque

Brand:

Wiegmann

Catalog ID:

HW-PN4X533

NEMA 4X Screw Cover Junction Box 5X3X3 Polycarbonate-Opaque

Polycarbonate construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of Polycarbonate material
  • Blank lift-off cover with four polycarbonate screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting wells are located on the back of the enclosure

Product details

General

Color
Opaque
Cover Type
Screw Cover
Material
Polycarbonate
Mounting Type
Wall Mount
Series
Polycarbonate
Type
Enclosure
UPC
786725887569

Dimensions

Weight
1 lb

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1