HW-WHJ-CHQR_1
* Representative image
HW-WHJ-CHQR_1
HW-WHJ-CHQR_4
HW-WHJ-CHQR_2
HW-WHJ-CHQR_3

NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White

Brand:

Wiegmann

Catalog ID:

HW-WHJ100804CHQR

NEMA 4X Continuous Hinge Quick Release Padlockable 10X8X4 Fiberglass-White

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • White enclosure with continuous hinge and quick-release padlockable latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
White
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725879205

Dimensions

Cubic Capacity
320 cu.in
Depth
4 in
Height
10 in
Weight
4.7 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1