HW-WHJ-CHSC
* Representative image
HW-WHJ-CHSC
HW-WHJ-CHSC_3
HW-WHJ-CHSC_2
HW-WHJ-CHSC_1

NEMA 4X Continuous Hinge Two Screw Cover 6X6X4 Fiberglass-White

Brand:

Wiegmann

Catalog ID:

HW-WHJ60604CHSC

NEMA 4X Continuous Hinge Two Screw Cover 6X6X4 Fiberglass-White

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • White enclosure with continuous hinge and two-screw cover
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

Product details

General

Color
White
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725879090

Dimensions

Cubic Capacity
144 cu.in
Depth
4 in
Height
6 in
Weight
2.8 lb
Width
6 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1