WA-GSCG
* Representative image
WA-GSCG

N4 Gasketed Screw-Cover 20X20X8 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA202008GSCG

N4 Gasketed Screw-Cover 20X20X8 Carbon Steel - Galvanized

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

  • Bodies and covers fabricated from 14 gauge G-9- grade galvanized steel
  • Seams are continuously welded and ground smooth
  • Covers contain closed cell oil resistant neoprene gasket
  • Enclosure comes with stainless steel cover screws which thread into seals wells to prevent liquid, dust, etc. from entering into the box through the screw holes
  • Ground stud located in door
  • No holes, knockout, or rear mounting holes

Product details

General

Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Listings
UL
Material
Carbon Steel
Type
Enclosure
UPC
786725848843

Dimensions

Actual Depth
11.25 in
Actual Height
11.25 in
Actual Width
20.06 in
Cubic Capacity
2420 cu.in
Depth
11 in
Height
11 in
Weight
46 lb
Width
20 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1