WA-RP-F
* Representative image
WA-RP-F

Relay Rack Angle Half N12 72 Inch Freestanding 24 X 31.5, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA72RP24F6

Relay Rack Angle Half N12 72 Inch Freestanding 24X31.5 Carbon Steel - White

The WA-RP series half length rack mounting angle is designed for installing rack mounted equipment in a 72 x 24 enclosure. The rack mounting angle is used in all NEMA 12 freestanding enclosures.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Fabricated from 10 gauge steel. Full-length or half-length rack mounting angles are available for mounting rack-mounted equipment. If used in two-door enclosures, a center panel support must be ordered. White smooth hybrid finish.

Product details

General

Accessory Type
Relay Rack Angle
Application
For use with freestanding NEMA 12 enclosures. Available for mounting rack-mounted equipment.
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Material
Carbon Steel
Series
WA-SOF
Type
Accessory
UPC
786725417926

Dimensions

Actual Height
3.5 in
Height
4 in
Weight
10 lb
Width
4 in

Logistics

Carton Quantity
1