ALNP
* Representative image
ALNP

Back Panel 13 X 9, Aluminum

Brand:

Wiegmann

Catalog ID:

ALNP1612

Back Panel 13X9 Aluminum

These aluminum panels are primarily used in the ALN4 Series enclosures. Mount to provided collar studs.

Can also be used in N1, RHC, N4, N4X, N12, and N412 wall-mount enclosures

Aluminum panels are 5052-H32 aluminum alloy, .125-inch thick. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, and 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABN12); Large JIC (B-CH, Large), Single Door N12.

Product details

General

Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Construction
Non-Flanged
EU RoHS Indicator
No
Material
Aluminum
Mounting Type
Mounting Holes
Series
ALN4
Type
Back Panel
UPC
786725364404

Dimensions

Height
13 in
Weight
1 lb
Width
9 in

Logistics

Carton Quantity
1