N1P-PP
* Representative image
N1P-PP

Perforated Panel N1C/RHC/Wagie 6.25 X 4.25, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

N1P0608PP

Perforated Panel N1C/RHC/Wagie 6.25X4.25 Carbon Steel - White

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in small N1C and RHC enclosures.

  • Fabricated from carbon steel
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Small (NIC), NEMA 3R Small (RHC), NEMA 12 WAGIE. Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product details

General

Application
Used for mounting lightweight control components.
Color
White
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
N1P
Type
Back Panel
UPC
786725866007

Dimensions

Actual Height
0.625 in
Height
1 in
Weight
0.6 lb
Width
7 in

Logistics

Carton Quantity
10