N1P-PP
* Representative image
N1P-PP

Perforated Panel Large N1C/RHC 13 X 18.5, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

N1P2016PP

Perforated Panel Large N1C/RHC 13X18.5 Carbon Steel - White

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.

  • Fabricated from carbon steel
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product details

General

Application
Used for mounting lightweight control components.
Color
White
Construction
Non-Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
N1P
Type
Back Panel
UPC
786725866137

Dimensions

Actual Height
1.375 in
Actual Width
19.25 in
Height
1 in
Weight
3 lb
Width
19 in

Logistics

Carton Quantity
1