NP-CG
* Representative image
NP-CG

Back Panel (Ultimate) 12.2 X 12.2, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

NP1414CG

Back Panel (Ultimate) 12.2X12.2 Carbon Steel - Galvanized

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application
For use with ULTIMATE N412C Series enclosures.
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725874897

Dimensions

Actual Height
12.2 in
Actual Width
12.2 in
Height
12 in
Weight
4 lb
Width
12 in

Logistics

Carton Quantity
1