NP-PP
* Representative image
NP-PP

Perforated Panel (Ultimate) 14.2 X 10.2, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NP1612CPP

Perforated Panel (Ultimate) 14.2X10.2 Carbon Steel - White

The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application
For use with Ultimate N412CPP Series enclosures.
Color
White
Construction
Non-Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725873098

Dimensions

Actual Height
14.2 in
Actual Width
10.2 in
Height
14 in
Weight
3 lb
Width
10 in

Logistics

Carton Quantity
1