* Representative image
Back Panel (Ultimate) 46.2 X 34.2, 304 Stainless Steel
Request a Quote
Brand:
Wiegmann
Catalog ID:
NP4836SSC
Prop 65 - Cancer & Reproductive Harm Notice
Back Panel (Ultimate) 46.2X34.2 304 Stainless Steel
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Product details
Resources and downloads
Product details
General
Application
For use with Ultimate N412C Series enclosures.
Color
Stainless Steel
Construction
Flanged
EU RoHS Indicator
No
Material
Stainless Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725864805
Dimensions
Actual Height
46.2 in
Actual Width
34.2 in
Height
46 in
Weight
48 lb
Width
34 in
Logistics
Carton Quantity
1
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
NP4836SSC
Catalogs
Download All
Wiegmann Stainless Steel & Aluminium
Wiegmann Back Panels
Sales Drawings
HWDNP4836SSC-S
3D Models
NP4836SSC
Engineering Drawing
Download All
NP4836SSC-MOD
MOD Center Drawings Instructions
HWDNP4836SSC-S
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions