P-AL
* Representative image
P-AL

Back Panel (JIC B Series) 10.8 X 8.8, Aluminum

Brand:

Wiegmann

Catalog ID:

P1210AL

Back Panel (JIC B Series) 10.8X8.8 Aluminum

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from aluminum
  • Panels mount to provided weldnuts

Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product details

General

Application
For use with JIC enclosures.
Construction
Non-Flanged
EU RoHS Indicator
Yes
Material
Aluminum
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725334704

Dimensions

Actual Height
10.88 in
Actual Width
8.88 in
Height
11 in
Weight
1 lb
Width
9 in

Logistics

Carton Quantity
10