N1P-PP
* Representative image
N1P-PP

Perforated Panel (JIC B Series) 12.8 X 10.8, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

P1412PP

Perforated Panel (JIC B Series) 12.8X10.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

Product details

General

Application
For use with JIC enclosures.
Color
White
Construction
Non-Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
P
Type
Back Panel
UPC
786725873388

Dimensions

Actual Height
12.88 in
Actual Width
10.88 in
Height
13 in
Weight
3.1 lb
Width
11 in

Logistics

Carton Quantity
10