WA-P-F-GLH
* Representative image
WA-P-F-GLH

Full-Panel Single Door Freestanding 60 X 26, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA72P30F1G

Full-Panel Single Door Freestanding 60X26 Carbon Steel - Galvanized

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Panels can be positioned anywhere along horizontal depth-wise mounting channels

Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels may be used in two-door enclosures along with other freestanding accessories. Optional "G" panels have a conductive finish (no paint).

Product details

General

Application
For use with single door freestanding enclosures.
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F1
Type
Back Panel
UPC
786725867455

Dimensions

Height
60 in
Weight
74 lb
Width
26 in

Logistics

Carton Quantity
1