WA-P-F-LH
* Representative image
WA-P-F-LH

Half-Panel Single Door Freestanding 30.8 X 20, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA72P24F2

Half-Panel Single Door Freestanding 30.8X20 Carbon Steel - White

The WA Series half length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish. Panels may be used in two-door enclosures along with other freestanding accessories.

Product details

General

Application
For use with single door freestanding enclosures.
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F2
Type
Back Panel
UPC
786725417520

Dimensions

Actual Height
30.88 in
Height
31 in
Weight
23 lb
Width
20 in

Logistics

Carton Quantity
1