WA-P-F-GLH
* Representative image
WA-P-F-GLH

Half-Panel Single Door Freestanding 30.8 X 32, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA72P36F2G

Half-Panel Single Door Freestanding 30.8X32 Carbon Steel - Galvanized

The WA Series half length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Panels for single-door single-access and single-door dual-access, freestanding NEMA 12, freestanding stainless steel enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Half-length panels can be located in the upper or lower portion of the enclosure. Mounting hardware furnished with each panel. Panels may be used in two-door enclosures along with other freestanding accessories. Optional "G" panels have a conductive finish (no paint).

Product details

General

Application
For use with single door freestanding enclosures.
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Mounting Hardware
Series
WA-F2
Type
Back Panel
UPC
786725867486

Dimensions

Actual Height
30.88 in
Height
31 in
Weight
43 lb
Width
32 in

Logistics

Carton Quantity
1