WA-SMP-LH
* Representative image
WA-SMP-LH

Side-Mount Panel Single Or Double Freestanding 78 X 20, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA90SMP20

Side-Mount Panel Single Or Double Freestanding 78X20 Carbon Steel - White

The WA-SMP Series side-mount panels are primarliy used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Panels provide extra mounting space on the sides of the enclosure

Panels are fabricated from 12 gauge steel. They provide extra mounting space on the sides of the enclosures. Panels attach securely to mounting channels. Panel mounting hardware is included.

Product details

General

Accessory Type
Side-Mount Panel
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Panel Mounting Hardware
Series
WA-SMP
Type
Accessory
UPC
786725418046

Dimensions

Height
78 in
Weight
55 lb
Width
20 in

Logistics

Carton Quantity
1