WA-SP-F
* Representative image
WA-SP-F

Half Swing Panel Single Door Freestanding 39.8 X 31, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA90SP36F4

Half Swing Panel Single Door Freestanding 39.8X31 Carbon Steel - White

The WA Series half length swing-out panels are primarily used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Panels can be mounted on either side of the enclosure

Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge steel. Panels may be used in two-door enclosures along with other freestanding accessories.

Product details

General

Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Panel Mounting Hardware
Series
WASP-F4
Type
Swing-Out Panel
UPC
786725417841

Dimensions

Actual Height
39.88 in
Height
40 in
Weight
65 lb
Width
31 in

Logistics

Carton Quantity
1