D-CVP
* Representative image
D-CVP

Blank Drive Plate 36 Inch

Brand:

Wiegmann

Catalog ID:

D36CVP

Blank Drive Plate 36 Inch

Accessory AC and heat exchanger plates are for sidewall mounting of environmental control and finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
36 in Blank AC/Heat Exchanger Plate
Series
AC & HEAT
Type
Accessory
UPC
786725874019

Dimensions

Actual Depth
1.25 in
Actual Width
16.38 in
Depth
1 in
Height
36 in
Weight
21 lb
Width
16 in

Logistics

Carton Quantity
1