DFNCVP
* Representative image
DFNCVP

Blank Fan Cutout Cover Plate 15.3X9.5 - White Textured

Brand:

Wiegmann

Catalog ID:

DFNCVP

Blank Fan Cutout Cover Plate 15.3X9.5 - White Textured

Accessory fan plates are finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
Blank Plate
Type
Accessory
UPC
786725874194

Dimensions

Actual Height
15.31 in
Height
15 in
Weight
3 lb
Width
9.5 in

Logistics

Carton Quantity
1