DF-CVPF
* Representative image
DF-CVPF

AB 750 A/C Drive Frame 2 (1-15HP) 52 Inch

Brand:

Wiegmann

Catalog ID:

DF52CVPF2

AB 750 A/C Drive Frame 2 (1-15HP) 52 Inch

Accessory drive plates are for Allen-Bradley and other VFD brands and finished in white to match enclosure.

Product details

General

Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
White Textured
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
Drive Frame Size 2
Series
ALLEN-BRADLEY
Type
Accessory
UPC
786725873951

Dimensions

Actual Height
36.25 in
Height
36 in
Weight
31 lb
Width
19.41 in

Logistics

Carton Quantity
1