SSJWL90
* Representative image
SSJWL90

N4X 90 Degree Elbow (For Stainless Steel Feed-Through Wireway) 4X4 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

SSJWL904

N4X 90 Degree Elbow (For Stainless Steel Feed-Through Wireway) 4X4 304 Stainless Steel

Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.

Stainless steel 90 degrees elbow fitting.

Product details

General

Accessory Type
Elbow
Application
For use with SSJW Series feed-through wireway.
Color
Stainless Steel
EU RoHS Indicator
Yes
Finish Type
Smooth Grained Finish
Fitting Type
90 Degree Elbow
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Fitting
UPC
786725481354

Dimensions

Actual Length
8 in
Depth
8 in
Height
5 in
Weight
5 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1