S-GNK
* Representative image
S-GNK

N1 Screw-Cover Wireway - No Knockouts 10X10X24 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

S101024GNK

N1 Screw-Cover Wireway - No Knockouts 10X10X24 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

Product details

General

Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Listings
CSA
Material
Carbon Steel
Type
Wireway
UPC
786725852024

Dimensions

Actual Length
24 in
Depth
24 in
Height
10 in
Weight
23 lb
Width
10 in

Certifications And Compliance

Nema Rating
1

Logistics

Carton Quantity
1