S-NK
* Representative image
S-NK

N1 Screw-Cover Wireway - No Knockouts 10X10X24 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

S101024NK

N1 Screw-Cover Wireway - No Knockouts 10X10X24 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

S Series screw cover design covers held firmly in place with captivated screw fasteners. Straight sections with knockouts are provided on side walls on wireways.

Product details

General

Application
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Color
Ansi-61 Gray Textured
Construction
Formed
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
CSA
Material
Carbon Steel
Type
Wireway
UPC
786725359752

Dimensions

Actual Length
24 in
Depth
24 in
Height
10 in
Weight
23 lb
Width
10 in

Certifications And Compliance

Nema Rating
1

Logistics

Carton Quantity
1
Pallet Quantity
18