S-NK
* Representative image
S-NK

N1 Screw-Cover Wireway - No Knockouts 10X10X72 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

S101072NK

N1 Screw-Cover Wireway - No Knockouts 10X10X72 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

Product details

General

Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Color
Ansi-61 Gray Textured
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Listings
CSA
Material
Carbon Steel
Type
Wireway
UPC
786725359950

Dimensions

Actual Length
72 in
Depth
72 in
Height
10 in
Weight
62 lb
Width
10 in

Certifications And Compliance

Nema Rating
1

Logistics

Carton Quantity
1
Pallet Quantity
9