S-GNK
* Representative image
S-GNK

N1 Screw-Cover Wireway - No Knockouts 8X8X36 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

S8836GNK

N1 Screw-Cover Wireway - No Knockouts 8X8X36 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Bodies and covers are fabricated from 14 gauge pre-galvanized steel. S Series screw cover design covers held firmly in place with captivated screw fasteners.

Product details

General

Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
No
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Wireway
UPC
786725851928

Dimensions

Actual Length
36 in
Depth
36 in
Height
8 in
Weight
27 lb
Width
8 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1