T-CH
* Representative image
T-CH

Hinged-Cover Wire Trough 2.5X2.5X24 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

T2224CH

Hinged-Cover Wire Trough 2.5X2.5X24 Carbon Steel - Gray

Designed to protect wiring from dirt, dust, oil and water.

Trough and cover fabricated from 14 gauge steel. Continuously welded seams ground smooth, less knockouts or holes. Oil resistant gasket and adhesive are provided. Trough comes complete with easy to operate external clamps and a continuous hinge. External mounting feet are provided.

Product details

General

Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Color
Ansi-61 Gray Smooth
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Trough
UPC
786725326266

Dimensions

Actual Height
2.5 in
Actual Length
24 in
Actual Width
2.5 in
Depth
24 in
Height
3 in
Weight
6 lb
Width
3 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4, IP66
UL Listed
Yes

Logistics

Carton Quantity
1