L-90
* Representative image
L-90

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

L040490

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 4X4 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel 90 degrees elbow fitting.

Product details

General

Accessory Type
Elbow
Application
For use with HS and S Series wireway.
Color
Ansi-61 Gray Smooth
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Fitting Type
90 Degree Elbow
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725391554

Dimensions

Actual Depth
7.125 in
Actual Height
7.5 in
Actual Length
7.125 in
Actual Width
4.25 in
Depth
7 in
Height
8 in
Weight
3 lb
Width
4 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
210