LJWN
* Representative image
LJWN

N1 Lay-In Nipple 2 Inch 8X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJWN882

N1 Lay-In Nipple 2 Inch 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 2" nipple fitting.

Product details

General

Accessory Type
Nipple
Application
For use with LJW Series lay-in wireway.
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Fitting Type
Nipple
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Fitting
UPC
786725850631

Dimensions

Actual Depth
10.25 in
Actual Height
4.44 in
Actual Width
10.44 in
Depth
10 in
Height
4 in
Weight
6 lb
Width
10 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1