LJWRB
* Representative image
LJWRB

N1 Lay-In Reducer 4X2.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJWRB42

N1 Lay-In Reducer 4X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel reducer fitting.

Product details

General

Accessory Type
Reducer Bushing
Application
For use with LJW Series lay-in wireway.
Color
Ansi-61 Gray Smooth
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Type
Accessory
UPC
786725328147

Dimensions

Actual Depth
7.12 in
Actual Height
7.5 in
Actual Length
7.12 in
Actual Width
4.25 in
Depth
7 in
Height
8 in
Weight
2 lb
Width
4 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
1